IESNA:LM-63-2002
[TEST]P947147
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-830-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10837
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1602.5 1778 1932.9 2046.1 2068.1 1945 1801.3 1715 1703 1776.6
1922.3 2100.6 2296.6 2584.6 2831.5 2993.5 3174.6 3393.3 3650.1 3890.7
4095.1 4235.2 4203.4 4102.2 3804.3 3173.9 2376.6 1596.9 914.1 512.2
342.4 233.5 101.2 52.4 18.4 0 0
1602.5 1768.1 1926.6 2038.4 2063.8 1945.7 1802.1 1711.5 1696.6 1766.7
1906.8 2078.7 2269.7 2522.3 2796.8 2946.1 3127.9 3332.4 3592.8 3824.1
4027.2 4175.1 4149.6 4041.4 3783.1 3192.3 2440.2 1647.8 930.4 506.6
343.1 241.3 101.9 59.4 21.9 3.5 0
1602.5 1769.5 1920.9 2041.2 2082.2 1991.7 1846.6 1741.2 1712.2 1758.2
1879.2 2025.6 2216.7 2429.6 2703.4 2864 3019 3203.7 3444.9 3665
3881.5 4003.9 3998.9 3853.2 3668.5 3191.6 2521.6 1703 1007.5 608.5
418.9 307.8 203.1 129.5 79.9 31.1 0
1602.5 1752.5 1901.8 2022.1 2089.3 2046.9 1917.4 1799.2 1741.2 1759.6
1843.8 1972.6 2116.2 2276.1 2512.4 2720.4 2883.9 3057.9 3261 3497.3
3702.5 3882.2 3990.4 3982.6 3967.8 3998.9 3718.7 3050.8 1905.4 904.2
570.3 440.8 316.3 204.5 100.5 24.8 0
1602.5 1740.5 1877.1 2002.3 2089.3 2119 2035.5 1923 1829.6 1797.1
1836 1927.3 2044 2180.6 2316.4 2527.3 2772.1 2941.2 3158.4 3383.4
3625.3 3829.8 3986.9 4107.9 4158.8 4250.8 4373.9 4007.4 3089 1726.4
672.9 311.3 210.1 132.3 66.5 8.5 0
1602.5 1727.8 1845.9 1967.6 2067.4 2139.5 2153.7 2089.3 2008.7 1941.4
1927.3 1966.9 2055.3 2150.9 2277.5 2407.7 2631.3 2925.6 3130.8 3296.3
3511.4 3772.5 4047 4291.8 4531.7 4804.8 5292.3 5804.5 5663 4849.3
3394.7 1656.3 527.1 184.7 65.8 7.8 0
1602.5 1703 1804.2 1910.3 2011.5 2102 2183.4 2232.9 2238.6 2224.4
2214.5 2235.1 2283.9 2357.5 2454.4 2583.9 2747.3 2961 3229.8 3515.7
3796.6 4125.6 4518.9 4944.9 5431.6 5873.8 6402.4 7280.4 8710.3 9211.2
7937.7 5251.2 2722.5 1286.3 447.9 53.1 0
1602.5 1699.5 1789.3 1882.7 1983.9 2072.3 2164.3 2245.7 2298.7 2328.5
2361 2412.6 2480.6 2566.9 2688.6 2837.9 3009.8 3224.2 3473.9 3769
4098 4446.8 4842.3 5309.9 5779.7 6255.2 6771 7477.8 8781.7 9908.1
9187.2 6435.6 3447.7 1506.3 456.4 44.6 0
1602.5 1681.8 1756.8 1839.6 1920.9 2010.1 2099.9 2193.3 2289.5 2388.6
2480.6 2584.6 2717.6 2882.4 3111 3352.9 3618.3 3890.7 4194.2 4538
4879.1 5218.7 5564.6 5943.9 6354.2 6755.4 7162.9 7651.1 8379.2 9030.8
8640.2 6995.3 4387.3 1841 389.8 35.4 0
1602.5 1650.6 1703 1757.5 1816.2 1878.5 1945.7 2020 2104.2 2205.3
2334.8 2485.5 2656 2883.1 3183.8 3526.3 3877.9 4260 4678.8 5116.8
5561.8 5969.4 6355 6718.6 7038.4 7346.2 7704.2 8101.1 8590 8582.2
7610.1 5876.7 3299.9 968.6 145.7 20.5 0
1602.5 1618.8 1640.7 1663.4 1686.7 1716.4 1751.1 1789.3 1833.2 1893.3
1972.6 2064.5 2179.9 2346.8 2580.3 2868.3 3197.3 3539.7 3885.7 4212.6
4511.2 4806.2 5099.8 5382.8 5634 5857.6 6084.7 6340.1 6526.2 6110.9
4993 3447 1365.5 280.2 77.1 25.5 0
1602.5 1603.9 1606.1 1612.4 1620.9 1628 1640 1652.1 1665.5 1685.3
1713.6 1743.3 1776.6 1836.7 1928 2034.8 2188.4 2373.7 2603.7 2850.6
3100.4 3347.3 3597.7 3831.9 4039.2 4223.9 4380.3 4535.2 4555 4054.8
3241.2 2240 897.1 179 46 14.2 0
1602.5 1584.8 1574.2 1558.7 1541.7 1524 1500.7 1478 1445.5 1404.4
1360.6 1298.3 1241.7 1204.9 1196.4 1214.1 1287.7 1418.6 1585.6 1756.8
1908.9 2029.9 2136 2229.4 2298.7 2332.7 2298 2139.5 1806.3 1299.7
796.7 416.7 158.5 41.7 9.2 0 0
1602.5 1553.7 1495 1429.2 1354.9 1261.5 1160.3 1047.1 932.5 832
750.7 684.9 633.2 596.4 571 546.2 527.1 522.2 544.8 607.1
680.6 728.7 731.6 689.8 620.5 525.7 426.6 322.6 225.7 137.3
80.7 47.4 25.5 8.5 2.1 0 0
1602.5 1515.5 1410.8 1289.1 1140.5 987 844.1 732.3 648.1 576.6
510.8 450 404.7 383.5 372.9 358.7 348.1 338.2 325.5 314.1
305.6 291.5 270.3 242 210.1 177.6 147.2 123.8 104 84.9
63.7 41 19.1 5 1.4 0 0
1602.5 1470.9 1317.4 1133.4 947.4 781.8 670 587.9 512.2 449.3
409.7 386.3 366.5 348.8 331.8 315.6 299.3 279.5 257.5 238.4
225 211.5 198.8 181.1 165.6 146.5 130.2 113.2 94.1 73.6
48.8 29 13.4 5 1.4 0 0
1602.5 1446.9 1248.8 1018.1 808.7 673.6 581.6 500.9 445 418.1
396.2 372.2 348.1 326.2 306.4 287.3 264.6 240.6 217.2 198.1
182.5 167 157.1 147.9 135.8 121.7 106.1 89.1 68.6 48.8
34.7 20.5 9.2 2.1 0 0 0
1602.5 1412.2 1172.4 912.7 721 607.1 518.6 462.7 435.1 413.2
391.3 363.7 336.8 310.6 284.4 258.2 232.1 208 188.9 174.1
162.7 152.8 142.9 129.5 116 103.3 88.4 72.9 58.7 46.7
34.7 22.6 7.8 0 0 0 0
1602.5 1391 1118.6 846.2 678.5 571.7 492.4 458.5 438 415.3
391.3 363.7 333.9 302.8 272.4 242.7 216.5 196.7 182.5 168.4
155.7 142.2 130.9 119.6 108.3 94.8 79.9 65.1 53.8 42.5
30.4 18.4 4.2 0 0 0 0
1602.5 1371.9 1077.6 808.7 661.5 556.8 488.2 464.1 440.8 417.4
394.1 367.2 338.2 307.1 275.9 248.3 225.7 203.8 184.7 167
152.1 135.8 123.1 111.1 97.6 80.7 64.4 53.8 43.9 32.5
21.9 10.6 2.1 0 0 0 0
1602.5 1372.6 1067.6 798.8 648.8 547.6 489.6 469.8 450.7 427.3
403.3 377.8 351.6 322.6 292.2 263.2 238.4 215.8 196.7 178.3
159.2 139.4 123.1 108.3 92 73.6 55.9 46.7 37.5 28.3
18.4 8.5 1.4 0 0 0 0
1602.5 1388.2 1082.5 808.7 656.6 552.6 491.7 471.9 453.5 430.2
406.8 382.1 355.2 326.9 297.2 267.4 240.6 217.9 202.4 185.4
162 142.2 124.5 109 90.6 72.9 55.9 46.7 36.8 27.6
18.4 8.5 2.1 0 0 0 0
